Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
70120-602
CAM PL
70120-602
Where to buy
Export PDF
Tools
Add to comparison
70120-602
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
4.880
Product height mm
123.952
Product length in
1.030
Product length mm
26.162
Product width in
3.940
Product width mm
100.076