Danfoss
70122-LAF
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
70122-LAF
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Loader backhoes, Vibratory cable plows, Mining machinery, Dump truck lifts, Agriculture tractors, Chemical applicator trucks, Railroad equipment, Container handling, all terrain and truck cranes, Vibratory cable plows, Mining machinery and tunnel boring equipment, Utility boom, off road dump and refuse trucks, Material handling trucks and rough terrain fork lifts, Concrete and asphalt pavers, Feller/bunchers, forwarders and log loaders, Crawler dozers, Articulate haulers, Mini excavators | |
| Auxiliary Mounting | None | |
| Brand | Danfoss | |
| Code Title | Open Circuit Piston Pump | |
| Controller Type | Pressure Compensator | |
| Design code | A | |
| Displacement | 19 cm³/rev | |
| Drain Port Size & Location | .5625-18 UNF-2B SAE O-Ring Port - Right Side | |
| Feature | Compact, lighweight durable aluminumNumerous shaft optionsAuxiliary mounting flange available | |
| Front Mounting | 2 Bolt A | |
| Identification | Standard | |
| Input shaft | 13 Tooth 16/32 Spline, with Snap Ring Groove, Shaft Extension 41.1 [1.62] | |
| Input Speed - Rated | 2500 RPM | |
| Input Speed At 1.0 Bar Absolute | 2650 RPM | |
| Input Speed At 2.0 Bar Absolute | 2950 RPM | |
| Main Port Size & Location | Suction 1.1875-12 UN-2B SAE O-Ring Port; Pressure 1.0625-12 UN-2B SAE O-Ring Port - Rear | |
| Maximum Case Drain Temperature | 220 °F | |
| Maximum Recommended Operating Viscosity | 40 cSt | |
| Minimum Recommended Operating Viscosity | 16 cSt | |
| Model Code | AAYLAC01010AA00000A0A | |
| Paint | Primer Per Spec 209-13A | |
| Product Height | 5.32 in | |
| Product Length/Depth | 10.1 in | |
| Product Type | Open Circuit Piston Pumps | |
| Product Volume | 295.526 in³ | |
| Product Weight | 20 lb | |
| Product Width | 5.5 in | |
| Pump Special Features | None | |
| Response time | 20 ms | |
| Shaft rotation | Left | |
| Sub-brand | None | |
| Trade Name | 70122 Series |