Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
70122-LBW
PST PUMP ASY
70122-LBW
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
70122-LBW
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
5.320
Product height mm
135.128
Product length in
10.100
Product length mm
256.540
Product width in
5.500
Product width mm
139.700