Danfoss
70122-LCM
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
70122-LCM
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Mobile | |
| Auxiliary Mounting | None | |
| Brand | Danfoss | |
| Code Title | Pressure Compensated/Pressure Flow Compensated | |
| Continuous Allowable Case Pressure | 2 bar | |
| Control Special Features | None | |
| Controller Type | None | |
| Design code | First | |
| Displacement | 19 cm³/rev | |
| Drain Port Size & Location | .5625-18 UNF-2B SAE O-Ring Port - Right Side | |
| Feature | Compact, lighweight durable aluminumNumerous shaft optionsAuxiliary mounting flange available | |
| Fluid Cleanliness | 18/13 | |
| Identification | Standard | |
| Input shaft | 9 Tooth 16/32 Spline, Shaft Extension 31.8 [1.25] | |
| Input Speed - Rated | 2500 RPM | |
| Maximum Flow Compensator Setting | 0 bar | |
| Minimum Flow Compensator Setting | 0 bar | |
| Model Code | AAYLAA18000BA00000A0A | |
| Paint | Primer Per Spec 209-13A | |
| Product Height | 5.32 in | |
| Product Length/Depth | 10.1 in | |
| Product Type | Open Circuit Piston Pumps | |
| Product Volume | 295.526 in³ | |
| Product Weight | 18 lb | |
| Product Width | 5.5 in | |
| Pump Special Features | None | |
| Shaft rotation | Left | |
| Sub-brand | None | |
| Trade Name | 70122 Series |