Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 5.320 | |
| Product height mm | 135.128 | |
| Product length in | 10.100 | |
| Product length mm | 256.540 | |
| Product width in | 5.500 | |
| Product width mm | 139.700 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
