AAYRAA1800CBA00000A0A
70122-RBB
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 5.320 |
| Product height mm | | 135.128 |
| Product length in | | 10.100 |
| Product length mm | | 256.540 |
| Product width in | | 5.500 |
| Product width mm | | 139.700 |