Danfoss
70122-RBD
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
70122-RBD
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Mobile | |
| Auxiliary Mounting | None | |
| Brand | Danfoss | |
| Code Title | Pressure Compensated/Pressure Flow Compensated | |
| Continuous Allowable Case Pressure | 2 bar | |
| Control Special Features | None | |
| Controller Type | None | |
| Design code | First | |
| Displacement | 19 cm³/rev | |
| Drain Port Size & Location | .5625-18 UNF-2B SAE O-Ring Port - Right Side | |
| Feature | Compact, lighweight durable aluminumNumerous shaft optionsAuxiliary mounting flange available | |
| Fluid Cleanliness | 18/13 | |
| Front Mounting | 2 Bolt A | |
| Identification | Standard | |
| Input shaft | Straight Shaft Diameter 19.05 [.750], Keyway 4.8 X 27 [.19 X 1.06], Shaft Extension 44.4 [1.75] (Key Included) | |
| Input Speed - Rated | 2500 RPM | |
| Main Port Size & Location | Suction 1.0625-12 UN-2B SAE O-Ring Port; Pressure .875-14 UNF-2B SAE O-Ring Port - Rear | |
| Maximum Flow Compensator Setting | 14.5 bar | |
| Maximum Pressure Compensator Setting | 215 bar | |
| Minimum Flow Compensator Setting | 13.1 bar | |
| Minimum Pressure Compensator Setting | 210 bar | |
| Model Code | AAYRAF01010BA00000A0A | |
| Paint | Primer Per Spec 209-13A | |
| Product Height | 5.32 in | |
| Product Length/Depth | 10.59 in | |
| Product Type | Open Circuit Piston Pumps | |
| Product Volume | 309.863 in³ | |
| Product Weight | 18 lb | |
| Product Width | 5.5 in | |
| Pump Special Features | None | |
| Shaft rotation | Right | |
| Sub-brand | None | |
| Trade Name | 70122 Series |