Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Configuration | SINGLE | Single |
| Design code | A | A |
| Design type | NONE | None |
| Displacement cm3 | 19 | |
| Drive shaft seal configuration | SINGLE | Single |
| Flow at rated speed lpm | 41.61 | |
| Housing material | CAST IRON | Cast iron |
| Identification | STANDARD | Standard |
| Input shaft | 22.212DIA6.31WX34.9LKEY57.2 | 22.212DIA6.31WX34.9LKEY57.2 |
| Model Code 1 | AAYRAH08000AB00AACCBA | |
| Mounting flange location | STANDARD J744 | Standard J744 |
| Paint | PRIMER PER SPEC 209-13A | Primer Per Spec 209-13A |
| Peak pressure rating bar | 275 | |
| Product height in | 5.320 | |
| Product height mm | 135.128 | |
| Product length in | 10.100 | |
| Product length mm | 256.540 | |
| Product width in | 6.620 | |
| Rated speed maximum rpm | 2500 | |
| SHAFT ROTATION | RIGHT | Right |
| Special features | NONE | None |
| Type | VARIABLE DISPLACEMENT | Variable displacement |
| Working pressure bar | 210 |
