
Danfoss
70122-RBZ
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
70122-RBZ
Product specifications
Characteristic | Value |
|---|---|
| Application | Construction, Agriculture, Material Handling & Utility, Industrial Applications |
| Auxiliary Mounting | None |
| Brand | Danfoss |
| Code Title | Open Circuit Piston Pump |
| Controller Type | None |
| Design code | A |
| Displacement | 19 cm³/rev |
| Drain Port Size & Location | .5625-18 UNF-2B SAE O-Ring Port - Right Side |
| Feature | Compact, lighweight durable aluminumNumerous shaft optionsAuxiliary mounting flange available |
| Front Mounting | 2 Bolt A |
| Housing material | Cast Iron |
| Identification | Standard |
| Input Speed - Rated | 2500 RPM |
| Main Port Size & Location | Suction 1.1875-12 UN-2B SAE O-Ring Port; Pressure 1.0625-12 UN-2B SAE O-Ring Port - Side |
| Model Code | AAYRAA0100KCA0B00AU0A |
| Paint | Flat Black Per Spec 209-13Au |
| Product Height | 5.32 in |
| Product Length/Depth | 10.1 in |
| Product Type | Open Circuit Piston Pumps |
| Product Volume | 295.526 in³ |
| Product Weight | 18 lb |
| Product Width | 5.5 in |
| Pump Special Features | None |
| Shaft rotation | Right |
| Sub-brand | None |
| Trade Name | 70122 Series |