
Danfoss
70122-RCM
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
70122-RCM
Product specifications
Characteristic | Value |
|---|---|
| Application | Mobile |
| Auxiliary Mounting | None |
| Brand | Danfoss |
| Code Title | Pressure Compensated/Pressure Flow Compensated |
| Continuous Allowable Case Pressure | 2 bar |
| Control Special Features | None |
| Controller Type | None |
| Design code | First |
| Displacement | 19 cm³/rev |
| Drain Port Size & Location | .5625-18 UNF-2B SAE O-Ring Port - Right Side |
| Feature | Compact, lighweight durable aluminumNumerous shaft optionsAuxiliary mounting flange available |
| Fluid Cleanliness | 18/13 |
| Front Mounting | 2 Bolt A |
| Identification | Standard |
| Input shaft | 9 Tooth 16/32 Spline, Shaft Extension 31.8 [1.25] |
| Input Speed - Rated | 2500 RPM |
| Main Port Size & Location | Suction 1.0625-12 UN-2B SAE O-Ring Port; Pressure .875-14 UNF-2B SAE O-Ring Port - Rear |
| Maximum Flow Compensator Setting | 0 bar |
| Minimum Flow Compensator Setting | 0 bar |
| Model Code | AAYRAA18000BA00000A0A |
| Paint | Primer Per Spec 209-13A |
| Product Height | 5.32 in |
| Product Length/Depth | 10.1 in |
| Product Type | Open Circuit Piston Pumps |
| Product Volume | 295.526 in³ |
| Product Weight | 23 lb |
| Product Width | 5.5 in |
| Pump Special Features | None |
| Shaft rotation | Right |
| Sub-brand | None |
| Trade Name | 70122 Series |