MOTOR-VAR-DISPL 51MV060-1
701393
Model code: 51V060-1--R-S1-N-E2-B1-N-N-U1-ADA-012-AA-F0-00-00
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value | Description |
---|---|---|
F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
G: ENDCAP PORTS | R | R:side,SAE |
J: THRESHOLD / RANGE | N | N:no adjustment |
K: LOOP FLUSHING VALVE | F0 | F0:11,5l/min,16bar |
L: INPUT SHAFT | S1 | S1:14T12/24pitch |
M: CONTROLS | E2 | E2:el 2pos,24V DIN,energ min |
N: SERVO PRESSURE | B1 | B1:int low, w/o PCOR |
P: HIGH PRESSURE SETTING | AA | AA:6.2bar |
S: CONTROL RAMP | N | N: for all controls |
SERIES 51 MOTOR TYPE | 51V060-1- | 51V060-1- |
T: CONTROL ORIFICES | U1 | |
V: THRESHOLD SETTING | 00 | 00:no adjustment |
W: SPECIAL HARDWARE FEATURES | ADA | ADA:KPP#156,KPP#256,adj |
Y: MIN. DISPLACEMENT SETTING | 012 | 012ccm |
Z: PCOR SETTING | 00 | 00:no PCOR |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |