DR SHF SPL
70142-201
Tools70142-201 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Drive shaft |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 8.400 |
| Product length mm | 213.360 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |