VAL PL
70142-606
Tools70142-606 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Cover plate |
| Product height in | 3.460 |
| Product height mm | 87.884 |
| Product length in | 3.460 |
| Product length mm | 87.884 |
| Product width in | 0.110 |
| Product width mm | 2.794 |