
PUMP-VAR DISP, 70142PV20 CW, AAS1RFAA0BW1AAAB11AA0A0F
70142-RJY-02
Model code: AAS1RFAA0BW1AAAB11AA0A0F
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
70142-RJY-02
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additional functions | 0 | No additional functions |
| Aux (rear) mounting features | A | [2-bolt A] SAE flange series 82-2 |
| Aux ports size and location | B | .750-16 UNF-2B SAE o-ring port - top with hex plug in pressure check port |
| Charge pump | 1 | 6.9 cm3/r [.42 in3/r] charge pump |
| Charge pump relief setting | 1 | 6.89-10.34 bar [100-150 lbf/in2] |
| Code title | AAS | 20.3 cm3/r [1.24 in3/r] manually variable displacement pump |
| Control shaft and location | A | Right side, with thru cross hole diameter 6.4 [.25], arm diameter 17.40 [.685] |
| Design code | F | Non-grooved valve plate / grooved backplate |
| Displacement | 1 | 20.3 cm3/r [1.24 in3/r] |
| Drain port size and location | AA | .5625-18 UNF-2B SAE o-ring port - right hand side |
| Flow rate gpm | 19.3 | |
| Flow rate LPM | 73.2 | |
| Identification | 0 | Standard |
| Input shaft | F | Straight shaft diameter 22.22 [.875], keyway 6.35 x 25.9 [.250 x 1.02], shaft extension 41.1 [1.62] (key included) |
| Input shaft rotation | R | Righthand rotation (CW) |
| Main ports size and location | 1 | 1.0625-12 UN-2B SAE o-ring port - opposite sides |
| Maximum output speed | 3600 | |
| Maximum temperature C | 107.00 | |
| Maximum temperature F | 225.00 | |
| Model Code 1 | AAS1RFAA0BW1AAAB11AA0A0F | |
| Mounting flange | 2-BOLT-A | 2-bolt-A |
| Note | FOR MORE INFO, CONTACT DANFOSS | For more info, contact Danfoss |
| Output shaft | A | 9 tooth 16/32 internal spline |
| Output torque lbf-in2 | 394.7 | |
| Output torque Nm | 44.6 | |
| Paint | 0A | Primer per spec 209-13A |
| Product height in | 6.480 | |
| Product height mm | 164.592 | |
| Product length in | 10.080 | |
| Product length mm | 256.032 | |
| Product width in | 7.500 | |
| Relief valve setting port C | B | 137.9 bar [2000 lbf/in2] |
| Relief valve setting port D | W | No relief, no check valve (pocket machined) |
| Special features | AA | Low cam effort valving symmetric 28 deg no metering notches |
| Working pressure bar | 138 | |
| Working pressure psi | 2000 |