MOTOR-VAR-DISPL 51MV060
701428
Model code: 51V060-R-S1-N-HS-A2-C-H-E1-NNN-018-AA-NN-30-25
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value | Description |
---|---|---|
F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
G: ENDCAP PORTS | R | R:side,SAE |
J: THRESHOLD / RANGE | C | C:12-30bar |
K: LOOP FLUSHING VALVE | NN | NN:no loop flushing function |
L: INPUT SHAFT | S1 | S1:14T12/24pitch |
M: CONTROLS | HS | HS:hyd prop |
N: SERVO PRESSURE | A2 | A2:int,PCOR A+B,w/o BPD |
P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
S: CONTROL RAMP | H | H:14bar |
SERIES 51 MOTOR TYPE | 51V060 | 51V060 |
T: CONTROL ORIFICES | E1 | E1 |
V: THRESHOLD SETTING | 30 | 30:30bar/mA |
W: SPECIAL HARDWARE FEATURES | NNN | NNN:standard,no spec hardware |
Y: MIN. DISPLACEMENT SETTING | 018 | 018:18ccm |
Z: PCOR SETTING | 25 | 25:250bar |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |