
MOTOR-VAR-DISPL 51MV160
701444
Model code: 51V160-R-C8-N-F2-A2-A-N-E1-NNN-055-AA-G0-03-28
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value | Description |
---|---|---|
F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
G: ENDCAP PORTS | R | R:side,SAE |
J: THRESHOLD / RANGE | A | A:2-5bar |
K: LOOP FLUSHING VALVE | G0 | G0:22.0 l/min,16bar |
L: INPUT SHAFT | C8 | C8:27T16/32pitch |
M: CONTROLS | F2 | F2:el 2pos,24V DIN,energ max |
N: SERVO PRESSURE | A2 | A2:int,PCOR A+B,w/o BPD |
P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
S: CONTROL RAMP | N | N:w/o spring |
SERIES 51 MOTOR TYPE | 51V160 | |
T: CONTROL ORIFICES | E1 | E1 |
V: THRESHOLD SETTING | 03 | 03:3bar |
W: SPECIAL HARDWARE FEATURES | NNN | NNN:standard,no spec hardware |
Y: MIN. DISPLACEMENT SETTING | 055 | 055:55ccm |
Z: PCOR SETTING | 28 | 28:280bar |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |