MOTOR-VAR-DISPL 51MV250
701464
Model code: 51V250-R-F2-N-EQ-A4-K-Y-C5-NNN-137-AA-H0-70-35
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value | Description |
---|---|---|
F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
G: ENDCAP PORTS | R | R:side,SAE |
J: THRESHOLD / RANGE | K | K:50-85mA |
K: LOOP FLUSHING VALVE | H0 | H0:34l/min,16bar |
L: INPUT SHAFT | F2 | F2:15T8/16pitch |
M: CONTROLS | EQ | EQ:el prop,PCP MS,energ max |
N: SERVO PRESSURE | A4 | A4:ext,PCOR A+B,w/o BPD |
P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
S: CONTROL RAMP | Y | Y:70mA |
SERIES 51 MOTOR TYPE | 51V250 | 51V250 |
T: CONTROL ORIFICES | C5 | C5 |
V: THRESHOLD SETTING | 70 | 70:70mA |
W: SPECIAL HARDWARE FEATURES | NNN | NNN:standard,no spec hardware |
Y: MIN. DISPLACEMENT SETTING | 137 | 137:137ccm |
Z: PCOR SETTING | 35 | 35:350bar |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |