MOTOR-VAR-DISPL 51MV110-1
701481
Model code: 51V110-1--A-C8-N-T1-D1-N-N-X1-NNN-055-AA-E6-00-32
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value | Description |
---|---|---|
F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
G: ENDCAP PORTS | A | A:axial,SAE |
J: THRESHOLD / RANGE | N | N:no adjustment |
K: LOOP FLUSHING VALVE | E6 | E6:6l/min,16bar |
L: INPUT SHAFT | C8 | C8:27T16/32pitch |
M: CONTROLS | T1 | T1:el 2pos,12V DIN,energ max |
N: SERVO PRESSURE | D1 | D1: intPCOR A+B,BPD,12V DIN |
P: HIGH PRESSURE SETTING | AA | AA:6.2bar |
S: CONTROL RAMP | N | N: for all controls |
SERIES 51 MOTOR TYPE | 51V110-1- | 51V110-1- |
T: CONTROL ORIFICES | X1 | X1 |
V: THRESHOLD SETTING | 00 | 00:no adjustment |
W: SPECIAL HARDWARE FEATURES | NNN | |
Y: MIN. DISPLACEMENT SETTING | 055 | 055ccm |
Z: PCOR SETTING | 32 | 32:320bar |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |