
PUMP-VAR-DISPL CCW S45PVOC074
701512
Model code: GRL-074B-LS3120NNN3-S1N4A1NNNNNNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value | Description |
---|---|---|
SERIES 45 TEMP MODEL CODE C-H | LS3120NNN3 | |
SERIES 45 TEMP MODEL CODE J-N | S1N4A1NNNNNNN | |
SERIES 45 TEMPORARY PUMP TYPE | ERR-147C | 24:24bar |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |