
PUMP-VAR-DISPL CW S45PVOC045
701581
Model code: KR-R-045D-LS-21-25-NN-N-3-C3NF-A6N-PLB-NNN-NNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value | Description |
---|---|---|
Choke orifice | N | None |
Control type | LS | Pressure compensated / load sensing [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar] |
Displacement and load life | 045D | 45 cc/rev - 260 bar maximum continuous rated pressure |
Displacement limiter | PLB | None |
Frame | KR | K frame axial piston open circuit pump |
Gain orifice | 3 | Standard orifice |
Load sensing setting | 25 | 25 bar [363 psi] |
Pressure compensator setting | 21 | 210 bar [3045 psi] |
Rotation | R | Clockwise rotation |
Shaft seal, front flange, and housing ports | A6N | Single Viton shaft seal, SAE-B 2-bolt flange, SAE O-ring ports |
Shaft, auxiliary flange, and endcap | C3NF | |
Special Features | NNN | Black paint, Danfoss tag |
Special hardware | NNN | Special hardware - none |
Torque limiter setting | NN | Not applicable |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |