Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Housing |
| Product height in | 5.600 |
| Product height mm | 142.240 |
| Product length in | 5.380 |
| Product length mm | 136.652 |
| Product material | Aluminum |
| Product width in | 5.100 |
| Product width mm | 129.540 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
