Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
70160-618
CAM PLATE (70160-624 CSTG)
70160-618
Where to buy
Export PDF
Tools
Add to comparison
70160-618
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Package contents
SWASH PLATE
Swash plate
Product height in
6.910
Product height mm
175.514
Product length in
0.950
Product length mm
24.130
Product width in
3.670
Product width mm
93.218