Danfoss
70160-RHC-03
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
70160-RHC-03
Product specifications
Characteristic | Value |
|---|---|
| Application | Mining Machinery, Dump Trucks Lift, Agriculture Tractore , Railroad Equipments Etc. |
| Auxiliary Port Side (C4 or C5) (Charge Pump Only) | None |
| Auxiliary Port Top-Front (C1) or Bypass Valve | .750-16 UNF-2B SAE O-Ring Port Plugged |
| Auxiliary Port Top-Rear (C2) | .750-16 UNF-2B SAE O-Ring Port Plugged |
| Brand | Danfoss |
| Case Drain (D1 and D2) | .750-16 UNF-2B SAE O-Ring Port D1-Top (D2-Bottom Plugged) |
| Configuration | Single |
| Control Shaft | With Thru Cross Hole Diameter 6.35 [.250], Arm Diameter 17.32 [.682]; 113 [4.45] From Unit Centerline To Control Shaft End |
| Control Shaft Location | Right Side |
| Design code | C |
| Design type | None |
| Displacement | 20.3 cm³/rev |
| Drive Shaft Seal Configuration | Single |
| Feature | Easy-to-operate sealed systemDisplacements: 20cc to 49cc (1.22 to 3.00 cu in)Flexible for multiple applications |
| Flow at Rated Speed and PSI | 64.3 l/min |
| Housing material | Cast Iron |
| Identification | Standard |
| Main Port Location A | Opposite Sides |
| Main Port Location B | Opposite Sides |
| Main Port Orientation | Radial |
| Main Port(s) | 1.0625-12 UN-2B SAE O-Ring Port |
| Maximum Input Power | 42 kW |
| Maximum Input Torque | 119 Nm |
| Minimum Working Pressure | 5076 Psi |
| Model Code | ADB12R2FRA11LL1F0A00220A00000A0C |
| Mounting Flange Location | Standard J744 |
| Mounting Type | Standard |
| Paint | Red Oxide Primer Per Spec 209-13A |
| Peak Pressure Rating | 5500 Psi |
| Product Height | 6.29 in |
| Product Length/Depth | 10.08 in |
| Product Type | Medium Duty Closed Circuit Pump |
| Product Volume | 564.288 in³ |
| Product Weight | 21 lb |
| Product Width | 8.9 in |
| Rated speed - max | 3600 RPM |
| Shaft rotation | Right |
| Special features | None |
| Sub-brand | None |
| Trade Name | 70160 Series |
| Type | Variable Displacement |
| Unit type | Single |
| Valve Plate | Valve Plate- Type 2 |
| Working pressure - max | 5076 Psi |