MOTOR-VAR-DISPL 51MV250
701661
Model code: 51V250-R-F2-N-T2-C0-L-N-G0-ABA-100-AA-G0-00-B5
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
701661
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
| G: ENDCAP PORTS | R | R:side,SAE |
| J: THRESHOLD / RANGE | L | L:110-370bar |
| K: LOOP FLUSHING VALVE | G0 | G0:22l/min,16bar |
| L: INPUT SHAFT | F2 | F2:15T8/16pitch |
| M: CONTROLS | T2 | T2:el 2pos,24V DIN,energ max |
| N: SERVO PRESSURE | C0 | C0:int A+B,PCOR A+B,BPD |
| P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
| S: CONTROL RAMP | N | N:w/o spring |
| SERIES 51 MOTOR TYPE | 51V250 | 51V250 |
| T: CONTROL ORIFICES | G0 | G0 |
| V: THRESHOLD SETTING | 00 | 00:none (base assembly) |
| W: SPECIAL HARDWARE FEATURES | ABA | ABA:magn.ring,adj |
| Y: MIN. DISPLACEMENT SETTING | 100 | 100:100ccm |
| Z: PCOR SETTING | B5 | B5:250bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |