
PUMP-VAR-DISPL CW S45PVOC065
702184
Model code: JRR-065C-LS2520NNN3-C2N4A8NNNNNNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 45 open-circuit axial piston pumps
Recommended replacement: 11028921
702184
Product specifications
Characteristic | Value | Description |
|---|---|---|
| SERIES 45 TEMP MODEL CODE C-H | LS2520NNN3 | LS2520NNN3 |
| SERIES 45 TEMP MODEL CODE J-N | C2N4A8NNNNNNN | |
| SERIES 45 TEMPORARY PUMP TYPE | JRR-065C | 32:32bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |