PUMP-VAR-DISPL CCW 90PV055
702380
Model code: 90L055-DD-5-NN-80-S-3-S1-C-GB-GBA-20-20-22
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US
702380
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | 3 | No Limiters |
| G: ENDCAP PORTS | 80 | 80 |
| H: CHARGING SYSTEM | C | C |
| J: AUXILARY MOUNTING PAD | NN | NN |
| K: CHARGE PRESSURE SETTING | 22 | 22 |
| L: INPUT SHAFT | S1 | |
| M: CONTROLS | DD | DD |
| N: FILTRATION | S | S |
| P: HIGH PRESSURE REGULATION | 5 | 5 |
| SERIES 90 PUMP TYPE | 90L055 | 22:22bar |
| T: CONTROL ORIFICES | GB | GB |
| W: SPECIAL HARDWARE FEATURES | GBA | GBA |
| Y: HIGH PRESSURE SETTING A | 20 | 20 |
| Z: HIGH PRESSURE SETTING B | 20 | 200 Bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |