PUMP-VAR-DISPL CW 42PV28
702586
Model code: 42-R-28-C-ANN3-03-B-2-G-2-F-N-A-34-34-N-N-N-NNN-NNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 42 axial piston pumps
702586
Product specifications
Characteristic | Value | Description |
|---|---|---|
| SERIES 42 TEMP MODEL CODE C-U | C-ANN3-03-B-2-G-2-F-N-A | |
| SERIES 42 TEMP MODEL CODE H-P | 34-34-N-N-N-NNN-NNN | |
| SERIES 42 TEMPORARY PUMP TYPE | 42-R-28 | B2:220bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |