
MOTOR-VAR-DISPL 51MD080
702685
Model code: 51D080-A-D2-N-HE-B2-C-E-H7-NNN-041-AA-G0-12-00
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value | Description |
---|---|---|
F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
G: ENDCAP PORTS | A | A:axial,SAE |
J: THRESHOLD / RANGE | C | C:12-30bar |
K: LOOP FLUSHING VALVE | G0 | G0:22.0 l/min,16bar |
L: INPUT SHAFT | D2 | D2:W35x2x30x16x9g DIN5480 |
M: CONTROLS | HE | HE:hyd prop |
N: SERVO PRESSURE | B2 | B2:ext |
P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
S: CONTROL RAMP | E | E:7bar |
SERIES 51 MOTOR TYPE | 51D080 | 51D080 |
T: CONTROL ORIFICES | H7 | H7 |
V: THRESHOLD SETTING | 12 | 12:12bar |
W: SPECIAL HARDWARE FEATURES | NNN | NNN:standard,no spec hardware |
Y: MIN. DISPLACEMENT SETTING | 041 | 041:41ccm |
Z: PCOR SETTING | 00 | 00:none (base assembly) |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |