
PUMP-VAR-DISPL CW S45PVOC074
702697
Model code: GRR-074B-LS2120NNN3-S1N4A1NNNNNNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 80002297
702697
Product specifications
Characteristic | Value | Description |
|---|---|---|
| SERIES 45 TEMP MODEL CODE C-H | LS2120NNN3 | |
| SERIES 45 TEMP MODEL CODE J-N | S1N4A1NNNNNNN | |
| SERIES 45 TEMPORARY PUMP TYPE | ERR-147C | 24:24bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |