PUMP-VAR-DISPL CCW S45PVOC030
702714
Model code: LRL-030D-LS2520NNN3-K1NGA6NKNBNNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 80005612
702714
Product specifications
Characteristic | Value | Description |
|---|---|---|
| SERIES 45 TEMP MODEL CODE C-H | LS2520NNN3 | LS2520NNN3 |
| SERIES 45 TEMP MODEL CODE J-N | K1NGA6NKNBNNN | |
| SERIES 45 TEMPORARY PUMP TYPE | LRL-030D | 21:210bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |