SCREW-SET, ISO4027 M8x10 45H
702928
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
702928
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | 45H |
| Remarks | N/A |
| Screw, Drive Type | INTERNAL HEXA |
| Screw, Length | 10,0000 mm |
| Screw, Point Type | CONE POINT |
| Standard | DIN 914 |
| Standard Class Level | N/A |
| Thread, Size | M8 |
| Thread, Type | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |