Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
70300-622
SL CARRIER ASY
70300-622
Where to buy
Export PDF
Tools
Add to comparison
70300-622
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.990
Product height mm
50.546
Product length in
0.380
Product length mm
9.652
Product width in
1.990
Product width mm
50.546