O RG
70342-600
Tools70342-600 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Item type | O-Ring |
| Product height in | 3.500 |
| Product height mm | 88.900 |
| Product length in | 0.070 |
| Product length mm | 1.778 |
| Product material | Buna-N (nitrile) |
| Product width in | 6.878 |
| Product width mm | 174.701 |
| Thickness IN | 0.070 |