Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | VALVE PLATE | Valve plate |
| Product height in | 3.696 | |
| Product height mm | 93.878 | |
| Product length in | 0.158 | |
| Product length mm | 4.013 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 3.696 | |
| Product width mm | 93.878 |
