Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
70344-52
PLATE-VALVE, 70360/72400 41CC CCW
70344-52
Where to buy
Export PDF
Tools
Add to comparison
70344-52
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.696
Product height mm
93.878
Product length in
0.158
Product length mm
4.013
Product width in
3.696
Product width mm
93.878