Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
70360-200
DR SHF
70360-200
Where to buy
Export PDF
Tools
Add to comparison
70360-200
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.380
Product height mm
35.052
Product length in
7.240
Product length mm
183.896
Product width in
1.380
Product width mm
35.052