Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
70360-325
HSNG
70360-325
Where to buy
Export PDF
Tools
Add to comparison
70360-325
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
7.120
Product height mm
180.848
Product length in
6.200
Product length mm
157.480
Product width in
6.500
Product width mm
165.100