Danfoss
70360-RPH-02
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
70360-RPH-02
Product specifications
Characteristic | Value |
|---|---|
| Application | Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications |
| Brand | Danfoss |
| Code Title | Medium Duty Manually Variable Displacement Axial Piston Pump |
| Configuration | Single |
| Design code | B |
| Displacement | 40.6 cm³/rev |
| Drive Shaft Seal Configuration | Single |
| Feature | Easy-to-operate sealed systemDisplacements: 20cc to 49cc (1.22 to 3.00 cu in)Flexible for multiple applications |
| Flow at Rated Speed and PSI | 140 l/min |
| Identification | Standard |
| Input Mounting Flange | SAE A |
| Main Port Orientation | Radial |
| Maximum Input Power | 84 kW |
| Maximum Input Torque | 237 Nm |
| Minimum Working Pressure | 5076 Psi |
| Model Code | ACV2BRAK1HHA1D02050AACD1B |
| Mounting Flange Location | Standard J744 |
| Mounting Type | Standard |
| Paint | None |
| Peak Pressure Rating | 5500 Psi |
| Product Height | 7.02 in |
| Product Length/Depth | 9.68 in |
| Product Type | Medium Duty Closed Circuit Pump |
| Product Volume | 449.853 in³ |
| Product Weight | 33 lb |
| Product Width | 6.62 in |
| Rated speed - max | 3600 RPM |
| Shaft rotation | Right |
| Sub-brand | None |
| Trade Name | 70360 Series |
| Type | Variable Displacement |
| Unit type | Single |
| Valve Plate | Valve Plate- Type 1 |
| Working pressure - max | 5500 Psi |