Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
70400-505
SPG RET
70400-505
Where to buy
Export PDF
Tools
Add to comparison
70400-505
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.746
Product height mm
18.948
Product length in
0.560
Product length mm
14.224
Product width in
0.746
Product width mm
18.948