RACE RA50935
70402-100
Tools70402-100 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.130 |
| Product height mm | 28.702 |
| Product length in | 1.126 |
| Product length mm | 28.600 |
| Product material | Carbon steel |
| Product width in | 0.664 |
| Product width mm | 16.866 |