EIXO
70402-201
Tools70402-201 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Drive shaft |
| Product height in | 0.940 |
| Product height mm | 23.876 |
| Product length in | 8.100 |
| Product length mm | 205.740 |
| Product material | Carbon steel |
| Product width in | 0.937 |
| Product width mm | 23.800 |