SPRDR
70411-502
Tools70411-502 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.496 |
| Product height mm | 12.598 |
| Product length in | 1.900 |
| Product length mm | 48.260 |
| Product material | Carbon steel |
| Product width in | 0.496 |
| Product width mm | 12.598 |