Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
70412-151
BRG B1812
70412-151
Where to buy
Export PDF
Tools
Add to comparison
70412-151
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.375
Product height mm
34.925
Product length in
0.750
Product length mm
19.050
Product width in
1.375
Product width mm
34.925