Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
70422-411
SPG PIV
70422-411
Where to buy
Export PDF
Tools
Add to comparison
70422-411
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.410
Product height mm
10.414
Product length in
0.448
Product length mm
11.379
Product width in
0.410
Product width mm
10.414