SPOOL KB
70422-413
Tools70422-413 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Spring |
| Product height in | 0.246 |
| Product height mm | 6.243 |
| Product length in | 1.680 |
| Product length mm | 42.672 |
| Product material | Carbon steel |
| Product width in | 0.246 |
| Product width mm | 6.243 |