SPOOL
70422-415
Tools70422-415 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.246 |
| Product height mm | 6.243 |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product material | Carbon steel |
| Product width in | 0.246 |
| Product width mm | 6.243 |