Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
70422-428
PIN ( 5000 )
70422-428
Where to buy
Export PDF
Tools
Add to comparison
70422-428
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.780
Product height mm
19.812
Product length in
1.860
Product length mm
47.244
Product width in
0.780
Product width mm
19.812