GASKET
70422-600
Tools70422-600 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Item type | Gasket |
| Product height in | 1.872 |
| Product height mm | 47.549 |
| Product length in | 0.017 |
| Product length mm | 0.419 |
| Product width in | 1.996 |
| Product width mm | 50.698 |
| Thickness IN | 1.650 |