
Danfoss
70422-LCA
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
70422-LCA
Product specifications
Characteristic | Value |
|---|---|
| Application | Mobile |
| Auxiliary Mounting | None |
| Brand | Danfoss |
| Code Title | Open Circuit Piston Pump |
| Continuous Allowable Case Pressure | 2 bar |
| Control Special Features | None |
| Controller Type | None |
| Design code | First |
| Displacement | 38 cm³/rev |
| Drain Port Size & Location | Thru Drain Into Mounting Flange (Front) |
| Feature | Compact, lighweight durable aluminumNumerous shaft optionsAuxiliary mounting flange available |
| Fluid Cleanliness | 18/13 |
| Front Mounting | 2 Bolt B |
| Identification | Standard |
| Input shaft | 13 Tooth 16/32 Spline, with Two Snap Ring Grooves, Shaft Extension 57.9 [2.28] |
| Input Speed - Rated | 2700 RPM |
| Main Port Size & Location | Rear Ports; Suction - 1.625-12 UN-2B SAE O-Ring Port; Pressure - 1.3125-12 UN-2B SAE O-Ring Port |
| Maximum Displacement Option | None |
| Maximum Flow Compensator Setting | 14.4 bar |
| Minimum Flow Compensator Setting | 13.1 bar |
| Model Code | AAGLAV16010AF00000A0A |
| Paint | Primer Per Spec 209-13A |
| Product Height | 6.51 in |
| Product Length/Depth | 10.76 in |
| Product Type | Open Circuit Piston Pumps |
| Product Volume | 481.927 in³ |
| Product Weight | 27 lb |
| Product Width | 6.88 in |
| Pump Special Features | None |
| Shaft rotation | Left |
| Sub-brand | None |
| Trade Name | 70422 Series |