Danfoss
70422-LDM
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
70422-LDM
Product specifications
Characteristic | Value |
|---|---|
| Auxiliary Mounting | None |
| Brand | Danfoss |
| Code Title | Pressure Compensated/Pressure Flow Compensated |
| Continuous Allowable Case Pressure | 2 bar |
| Control Special Features | None |
| Controller Type | Pressure Compensator |
| Design code | First |
| Displacement | 38 cm³/rev |
| Drain Port Size & Location | .5625-18 UNF-2B SAE O-Ring Port - Right Side |
| Feature | Compact, lighweight durable aluminumNumerous shaft optionsAuxiliary mounting flange available |
| Fluid Cleanliness | 18/13 |
| Identification | Standard |
| Input shaft | 13 Tooth 16/32 Spline, with Snap Ring Groove, Shaft Extension 41.1 [1.62] |
| Input Speed - Rated | 2700 RPM |
| Main Port Size & Location | Rear Ports; Suction - 1.625-12 UN-2B SAE O-Ring Port; Pressure - 1.3125-12 UN-2B SAE O-Ring Port |
| Maximum Displacement Option | None |
| Model Code | AAGLAD21040AA00000A0A |
| Paint | Primer Per Spec 209-13A |
| Product Height | 6.51 in |
| Product Length/Depth | 10.76 in |
| Product Type | Open Circuit Piston Pumps |
| Product Volume | 481.927 in³ |
| Product Weight | 27 lb |
| Product Width | 6.88 in |
| Pump Special Features | None |
| Shaft rotation | Left |
| Sub-brand | None |
| Trade Name | 70422 Series |